Signal & Spectrum Analyzer Benchtop/Modular/Handheld Firmware Update Center
Take advantage of the latest features, minor enhancements and issues resolved by downloading the current instrument software version for your signal or spectrum analyzer.
The following table provides you with a central location for quickly determining if your signal or spectrum analyzers could benefit from an update. This table also includes information on PC-based software that is intended for use with these analyzers.
Since the measurement personalities for the ESA Series Spectrum Analyzers are not included in the firmware installation package, you will find information on the latest versions for them at:
30-day Free Trial License for X-Series Measurement Application
- 30-Day Free Trial for X-Series Measurement Applications (For N90xxEMxD/E and N61xxEMxD/E licenses)
- 30-Day Free Trial for X-Series Measurement Applications for X-Series Modular Instruments (For M90xxA/B licenses)
Firmware A.20.1x or above for X-Series Signal Analyzer is required for supporting the new N90xxEMxD/E or N61xxEMxD/E licensing.
Firmware A.20.1x or above for X-Series Signal Analyzer can support the Win10 (64-bit) version.
Firmware 32.0.32.0 is the last installer for PXI VSA (M9391A and M9393A) including both traditional and multi-touch GUI X-apps in the same installer.
Firmware 35.0.24.0 is the last installer for PXI VSA (M9391A and M9393A) which only supports multi-touch GUI X-apps program (Traditional GUI X-apps are NOT included).
Firmware A.36.0x is the last installer for benchtop X-series analyzers N90x0B including both traditional and multi-touch GUI X-apps in the same installer.
Firmware A.37.0x or above will only support multi-touch GUI X-apps program inside the installer for benchtop X-series analyzers N90x0B. (Traditional GUI X-apps are NOT included and software licenses of traditional GUI X-Apps are NOT recognized.)
Latest Software / Firmware Revisions
| Series / Type | Model Number(s) | Latest Revision | Release Date | Revision History (PDF Version) | Revision History (Online Version) |
|---|---|---|---|---|---|
| X-Series | N9042B UXA | A.38.13 - Win10 | June 20, 2024 | View | View |
| N9041B UXA | A.38.13 - Win10 | June 20, 2024 | View | View | |
| N9040B UXA | A.38.13 - Win10 | June 20, 2024 | View | View | |
| N9030A PXA | A.32.31 - Win10 | Oct 28, 2022 | View | View | |
| A.14.16 - WinXP | Oct 15, 2015 | View | View | ||
| N9030B PXA - Multi-touch | A.38.13 - Win10 | June 20, 2024 | View | View | |
| N9032B PXA | A.38.13 - Win10 | June 20, 2024 | View | View | |
| N9020A MXA | A.32.31 - Win10 | Oct 28, 2022 | View | View | |
| A.14.16 - WinXP | Oct 15, 2015 | View | View | ||
| N9020B MXA - Multi-touch | A.38.13 - Win10 | June 20, 2024 | View | View | |
| N9021B MXA - Multi-touch | A.38.13 - Win10 | June 20, 2024 | View | View | |
| N9010A EXA | A.32.31 - Win10 | Oct 28, 2022 | View | View | |
| A.14.16 - WinXP | Oct 15, 2015 | View | View | ||
| N9010B EXA - Multi-touch | A.38.13 - Win10 | June 20, 2024 | View | View | |
| N9000A CXA | A.32.31 - Win7 & Win10 | Oct 28, 2022 | View | View | |
| A.14.16 - WinXP | Oct 15, 2015 | View | View | ||
| N9000B CXA - Multi-touch | A.38.13 - Win10 | June 20, 2024 | View | View | |
| Modular | M8920A Radio Test Set | M.36.25 | Feb 26, 2024 | View | |
| M8920B Radio Test Set | M.38.52 | Apr 06, 2024 | View | ||
| M9391A PXIe VSA Transceiver M9393A PXIe VSA Transceiver | 35.0.27.0 | Apr 11, 2024 | View | ||
| M9410A VXT PXIe Vector Transceiver | M.38.52 | Apr 06, 2024 | View | ||
| M9411A VXT PXIe Vector Transceiver | M.38.52 | Apr 06, 2024 | View | ||
| M9415A/16A VXT PXIe Vector Transceiver | M.38.52 | Apr 06, 2024 | View | ||
| M9420A VXT PXIe Vector Transceiver | M.19.56 | Dec 01, 2017 | View | ||
| M9421A VXT PXIe Vector Transceiver | M.35.04 | Apr 20, 2023 | View | ||
| M9290A CXA-m PXIe Signal Analyzer | Dec 10, 2021 | View | |||
| PSA | E4440A, E4443A, E4445A, E4446A, E4447A, E4448A | A.11.21 | July 22, 2012 | View | |
| ESA | E4401B, E4402B, E4403B, E4404B, E4405B, E4407B, E4408B, E4411B | A.14.06 | Sept 1, 2008 | View | |
| EMC | N9048B PXE | A.38.13 - Win10 | June 20, 2024 | View | |
N9038B MXE | A.38.13 - Win10 | June 20, 2024 | View | ||
| N9038A MXE | A.32.31 - Win10 | Oct 28, 2022 | View | ||
| A.14.13 - WinXP | April 07, 2015 | View | |||
| N9039A | A.02.07 | May 18, 2010 | View | ||
| E7401A, E7402A, E7403A, E7404A, E7405A | A.14.06 | Sept 01, 2008 | View | ||
| E7415A | A.01.50 | Dec 14, 2001 | View | ||
| Agilent CSA | N1996A | A.02.07 | June 16, 2010 | View | |
| 89600 VSA Software | 89601A/AN | 12.00 | April 27, 2010 | View | |
| 89601B/C | 2023 | June 27, 2022 | View | ||
| Vector Signal Analyzers | E4406A | A.10.08 | June 28, 2007 | View | |
| 89410A, 89440A, 89441A | A.09.05 | Nov 18, 2002 | n/a | ||
| 8560EC | 8560EC, 8561EC, 8562EC, 8563EC, 8564EC, 8565EC | 990108 | Original Release | n/a | |
| Misc. | N9320A | A.02.74 | Aug 13, 2008 | View | |
| N9320B | B.03.57 | Sept 03, 2014 | View | ||
| V2820A | 6.0.4 | April 10, 2010 | n/a | ||
| Noise Figure Analyzers | N8972A, N8973A, N8974A, N8975A | A.01.13 | June 10, 2009 | View | |
| N8973B | A.38.13 - Win10 | June 20, 2024 | View | View | |
| N8974B | A.38.13 - Win10 | June 20, 2024 | View | View | |
| N8975B | A.38.13 - Win10 | June 20, 2024 | View | View | |
| N8976B | A.38.13 - Win10 | June 20, 2024 | View | View | |
| Base Station Test | E7495A, E7495B | n/a | Oct 10, 2010 | ||
| Phase Noise Test | E5501A/B, E5502B, E5503A/B, E5504A/B, E5505A | A.04.05.0009 | Feb 04, 2015 | n/a | |
| Connectivity Software | BenchVue | 3.0 | Oct 20, 2015 | n/a | |
| E4444A | A.01.09030925 | Sept 25, 2003 | View | ||
| N9320A Spectrum Analyzer PC Software | 2.2 | Oct 15, 2014 | n/a | ||
| IntuiLink SA | 2.4.0.42 | May 03, 2005 | n/a | ||
| Web Remote | 1.2 | Feb 10, 2006 | n/a | ||
| Pulse Measurement Software | N9051A | 2.2.41 | Feb 10, 2014 | View | |
| N9051B | 1.0.0.34 | Aug 20, 2015 | View | ||
Warning: Important Updates to PCA/PCB CPUs Users Only
If your Intel Graphic Driver version is older than 31.0, we highly recommend an immediate upgrade to avoid X-Series measurement applications feature limitations. Get the driver here: Upgrade link
Tips to check your CPUs:
Go to System -> “Show System”: check the Option of Intel Core CPU version. If it contains option with -PCA or -PCB, your instruments are impacted.