How do I upgrade my N9021B MXA Signal Analyzer?
Most all of the N9021B options that are sold at the time of instrument purchase are also available as an upgrade option. Upgrade options can vary from a simple license key installation to more complex upgrades that involve installing multiple pieces of hardware. For each upgrade option it is advised that each row in the table is read and understood. Before purchasing an upgrade option that contains hardware items, the following steps should be taken:
- View the installation note by selecting the Install Note link in the Upgrade Contents cell.
- Determine from the installation instructions the complexity of the installation and whether you will perform the upgrade yourself or have a Keysight Service Center perform the installation.
- Review the Utilities, Adjustments & Performance Verification Tests section of the installation instructions to see what the required adjustments and performance tests are once the upgrade is installed.
- Review the following lists of test equipment requirements for each required adjustment and performance test to further determine whether you have the ability to perform the upgrade yourself or have an Keysight Service Center perform the installation.
If an upgrade option is going to be installed by a Keysight Service Center, additional labor charges may apply. Your Keysight field engineer can provide an all inclusive quote for this.
All instrument adjustments are automated and require the use of the Keysight Performance Verification & Adjustment Software
Many hardware upgrades will require the redemption and installation of a license key file (.lic) to activate the option. Once an entitlement certificate is received the license key file can be redeemed at the Keysight Software License Redemption Website
N9021B Internal Hardware Option Upgrades
| Option | Description | Order As | eDelivery | Upgrade Contents | Minimum Firmware | Adjustments Required1 | Additional Requirements | Incompatible With | Installed By | Installation Time |
|---|---|---|---|---|---|---|---|---|---|---|
| 544,550 | Frequency Range Upgrades | Refer to table | No |
| None | Included in upgrade price | Not applicable | None | Keysight Service Center | Included in upgrade price |
| B5X | Analysis Bandwidth Upgrade to 510 MHz | N9021BU-BUM | No |
| None | Yes | None | None | Service Center Recommended | Install=3.0 Hrs |
CR3 | Connector Rear, 2nd IF Output | N9021BU-CR3 | Yes |
| None | No | None | None | Advanced User3 | Install=0.5 Hrs |
| CRP | Connector Rear, Arbitrary IF Output | N9021BU-CRP | Yes |
| None | No | None | None | Advanced User3 | Install=0.5 Hrs Adjust & Verify=0.5 Hrs |
| DUA | Duplex IF RTSA | N90EMDUAB | Yes |
| None | No | Option B5X and either Option RT1 or RT2 | Option B2X | User | Install=0.5 Hrs Adjust & Verify = 0.0 Hrs |
| EA3 | Electronic Attenuator, 3.6 GHz | N9021BU-EA3 | Yes |
| None | Yes | None | None | Service Center Recommended3 | Install=0.5 Hrs |
| EDP | Enhanced Display Package | N90EMEDPB | Yes |
| None | No | None | None | User | Install=0.5 Hrs |
| EMC | Basic EMC Functionality | N90EMEMCB | Yes |
| None | No | None | None | User | Install=0.5 Hrs Adjust & Verify=0.0 Hrs |
| ESC | External Source Control | N9021BU-ESC |
| None | No | None | None | User | Install=0.5 Hrs Adjust & Verify=0.0 Hrs | |
EXM | External Mixing | N9021BU-EXM | No |
| None | Yes | None | None | Service Center Recommended | Install=2.0 Hrs Adjust & Verify=8.0 Hrs |
| FP2 or N90EMFP2B | Fast Power, up to 510 MHz Bandwidth | N90EMFP2B | Yes |
| None | No | None | B25 | User | Install=0.5 Hrs Adjust & Verify=0.0 Hrs |
| FT1 or N90EMFT1B | Frequency Mask Trigger, basic detection | N90EMFT1B | Yes |
| None | None | None | None | User | Install=0.5 Hrs Adjust & Verify=0.0 Hrs |
| FT2 or N90EMFT2B | Frequency Mask Trigger, optimum detection | N90EMFT2B | Yes |
| None | None | None | None | User | Install=0.5 Hrs Adjust & Verify=0.0 Hrs |
| MPB | Microwave Preselector Bypass | N9021BU-MPB | No |
| None | Yes | None | None | Service Center Recommended3 | Install=0.5 Hrs |
| NF2 | Noise Floor Extension, Instrument Alignment | N9021BU-NF2 | Yes |
| None | No | None | None | User | Install=0.5 Hrs Adjust & Verify=1.0 Hrs |
| P32 | Preamplifier - 100 kHz to 32 GHz | N9021BU-P32 | Yes |
| None | Yes | 532 | 544,550 | Service Center Recommended3 | Install=0.5 Hrs Adjust & Verify=3.5 Hrs |
| P44 | Preamplifier - 100 kHz to 44 GHz | N9021BU-P44 | Yes |
| None | Yes | 544 | 532,550 | Service Center Recommended3 | Install=0.5 Hrs Adjust & Verify=3.5 Hrs |
| P50 | Preamplifier - 100 kHz to 50 GHz | N9021BU-P50 | Yes |
| None | Yes | 550 | 532,544 | Service Center Recommended3 | Install=0.5 Hrs Adjust & Verify=3.5 Hrs |
| PC6S | CPU/SSD assembly with on-board calibration data memory | N9021BU-PCS | No |
| A.25.08 Firmware pre-installed on SSD | No (if existing cal data can be backed up) See Install Note link | None | Windows 7 | Service Center Recommended3 | Install=1.0 Hrs Adjust & Verify=0.0 Hrs |
PFR | ||||||||||
| Precision Frequency Reference | N9021BU-PFR | Yes |
| None | Yes | None | None | Service Center Recommended3 | Install=0.5 Hrs | |
| RBE | Resolution Bandwidth Extended | N9021BU-RBE | Yes |
| None | No | Option B2X, B5X | None | User | Install=0.5 Hrs Adjust & Verify=0.0 Hrs |
| RT1 or N9021RT1B | Real Time Spectrum Analyzer up to maximum available bandwidth, basic detection | N9021RT1B | Yes |
| None | No | Option B2X, B5X | None | User | Install=0.5 Hrs Adjust & Verify=0.0 Hrs |
| RT2 or N9021RT2B | Real Time Spectrum Analyzer up to maximum available bandwidth, optimum detection | N9021RT2B | Yes |
| None | No | Option B2X, B5X | None | User | Install=0.5 Hrs Adjust & Verify=0.0 Hrs |
| SF1 | Security Feature, Exclude Launching Programs | N9021BU-SF1 | Yes |
| None | No | None | None | User | Install=1.0 Hrs Adjust & Verify=0.0 Hrs |
| SF2 | Security Feature, Prohibit Saving Results | N9021BU-SF2 | No |
| None | No | None | None | User | Install=1.0 Hrs Adjust & Verify=0.0 Hrs |
| SF3 | Security Feature, Secure RAM Disk Boot | N9021BU-SF3 | No |
| A.37.02 | No | None | None | Advanced User | Install = 1.0 Hrs Adjust & Verify = 0 Hrs |
SS1 | Additional Removable Solid State Drive, Win10 | N9021BU-SS1 | No |
| None | No2 | None | None | Advanced User3 | Install=1.0 Hrs |
| TDS or N90EMTDSB | Time Domain Scan | N90EMTDSB | Yes |
| None | No | N6141C or N6141EM0E | None | User | Install=0.5 Hrs Adjust & Verify=0.0 Hrs |
| YAS | Y-Axis Output | N9021BU-YAS | Yes |
| None | No | None | None | Advanced User3 | Install=0.5 Hrs |
- While the completion of the recommended adjustments and performance tests for a given option upgrade does verify the functionality of the option, it does not guarantee that the entire instrument meets all published specifications. A full instrument calibration is the only way to guarantee that all instrument specifications are being met.
- The instrument calibration data file MUST be transferred in order for the analyzer to meet specifications. If the cal file is not transferred all adjustments and performance tests must be performed. Refer to the Installation Note for details.
- Upgrade can be performed by the User without any performance verification required if the instrument being upgraded is still within it's original factory calibration cycle and no major repairs or adjustments have been performed on it. See the upgrade installation note for more details.
External Hardware Upgrades:
N9021B External Hardware Option Upgrades
| Option | Description | Order As | eDelivery | Upgrade Contents | Minimum Firmware | Adjustments Required1 | Additional Requirements | Incompatible With | Installed By | Installation Time |
|---|---|---|---|---|---|---|---|---|---|---|
| 1CM113A | Rackmount Kit (Rack Flanges Only) | 1CM113A | No |
| None | None | None | PRC, 1CN103A, 1CP105A | User | Install=2.0 Hrs |
| 1CN103A | Front Handle Kit (Handles Only) | 1CN103A | No |
| None | None | None | PRC, 1CM113A, 1CP105A | User | Install=0.5 Hrs |
| 1CP105A | Rackmount Kit w/ Handles | 1CP105A | No |
| None | None | None | PRC, 1CM113A, 1CN103A | User | Install=0.5 Hrs |
| 1CR013A | Rack Slide Kit (Rack Slides Only) | 1CR013A or E4406-60115 | No |
| None | None | None | PRC | User | Install=1.0 Hrs |
| 1DVR001A | USB DVD-ROM/CD-R/RW Drive | 1DVR001A | No |
| None | None | None | None | Not applicable | Not applicable |
| MLP001A | Minimum Loss Pad, 50 to 75 Ohms | MLP001A or 0955-1020 | No |
| None | None | None | None | Not applicable | Not applicable |
| 1MSE001A | USB Mouse | 1MSE001A or 0960-3250 | No |
| None | None | None | None | Not applicable | Not applicable |
Instrument Software
Instrument Software Update:
The software update package for the X-Series Signal Analyzers contains the spectrum analyzer measurement application, all the advanced measurement application software, and all other updates required by the individual measurement assemblies inside the instrument.
Keysight recommends updating the instrument software version whenever an internal hardware upgrade or measurement application is installed into the analyzer.
The latest revision of the instrument software installer can be found at:
Measurement Applications:
To see the complete list of software measurement applications available for the N9021B Signal Analyzer see:
Measurement Applications require the redemption and installation of a license key file (.lic). Measurement application upgrades are meant to be performed by the customer, and no adjustments or performance verification tests are required.
In order to redeem a license key, the end user must have a valid redemption certificate and then go to the Keysight Software License Redemption Website