| Vector modulation analysis digital modulation | N9054EM0E Trial License | Technical Overview | VMA Mode Online (webhelp) |
|
| Vector modulation analysis custom OFDM | N9054EM1E Trial License | Technical Overview | VMA Mode Online (webhelp) |
|
| Power Amplifier | N9055EM0E Trial License | Technical Overview | PA Mode Online (webhelp) |
|
| Channel Quality/Group Delay | N9056EM0E Trial License | Technical Overview | Channel Quality Mode Online (webhelp) |
|
| Channel Quality/Noise Power Ration (NPR) | N9056EM1E Trial License | Technical Overview | Channel Quality Mode Online (webhelp) |
|
| Remote language compatibility | N9061EM0E Trial License | Technical Overview | Remote Language Compatbility User's & Programmer's Reference | Technical Overview |
| SCPI command compatibility | N9062EM0E Trial License | Technical Overview | SCPI Command Compatbility User's & Programmer's Reference | Technical Overview |
| Analog demodulation | N9063EM0E Trial License | Technical Overview | Analog Demod Mode Online (webhelp) | Technical Overview |
| Pulse Analysis | N9067EM0E Trial License | Technical Overview | Pulse Analysis Mode Online (webhelp) |
|
| Phase noise | N9068EM0E Trial License | Technical Overview | Phase Noise Mode Online (webhelp) | Technical Overview |
| Noise figure | N9069EM0E Trial License | Technical Overview | Noise Figure Mode Online (webhelp) | Technical Overview |
| GSM/EDGE/Evo | N9071EM0E Trial License | Technical Overview | GSM/EDGE Mode Online (webhelp) | Technical Overview |
| WCDMA/HSPA+ | N9073EM0E Trial License | Technical Overview | WCDMA Mode Online (webhelp) | Technical Overview |
| WLAN 802.11a/b/g/j/p/n/af/ah | N9077EM0E Trial License | Technical Overview | WLAN Mode Online (webhelp) | Technical Overview |
| WLAN 802.11ac/ax | N9077EM3E Trial License | Technical Overview | WLAN Mode Online (webhelp) | Technical Overview |
| WLAN 802.11be | N9077EM4E Trial License | Technical Overview | WLAN Mode Online (webhelp) | Technical Overview |
| LTE and LTE-Advanced FDD | N9080EM0E Trial License | Technical Overview | LTE-FDD Mode Online (webhelp) | Technical Overview |
| NB-IoT and eMTC FDD | N9080EM3E Trial License | Technical Overview | LTE-FDD Mode Online (webhelp) |
|
| LTE V2X | N9080EM4E Trial License | Technical Overview | LTE-FDD Mode Online (webhelp) |
|
| Bluetooth | N9081EM0E Trial License | Technical Overview | Bluetooth Mode Online (webhelp) | Technical Overview |
| LTE and LTE-Advanced TDD | N9082EM0E Trial License | Technical Overview | LTE-TDD Mode Online (webhelp) | Technical Overview |
| Multi-standard radio | N9083EM0E Trial License | Technical Overview | MSR Model Online (webhelp) | Technical Overview |
| Short range communication and IoT | N9084EM0E Trial License | Technical Overview | Short Range Comm and IoT Online (webhelp) |
|
| 5G NR | N9085EM0E Trial License | Technical Overview | 5G NR Mode Online (webhelp) |
|
| NR V2X | N9085EM4E Trial License | Technical Overview | 5G NR Mode Online (webhelp) |
|
| Measuring receiver | N9091EM0E Trial License | Technical Overview | Measuring Receiver Mode Online (webhelp) |
|
| Avionics | N9092EM0E Trial License |
| Avionics Mode Online (webhelp) |
|
| Basic analog radio test | N9093EM0E Trial License | Technical Overview | Radio Test Mode Online (webhelp) |
|
| Basic digital radio test | N9093EM1E Trial License | Technical Overview | Radio Test Mode Online (webhelp) |
|
| EMI | N6141EM0E Trial License | Technical Overview | EMI Mode Online (webhelp) | Technical Overview |
| Power Suite Measurement | N90EMPSMB Trial License | Application Note | SA/Power Suite Mode Online (webhelp) |
|
| cdma2000 | N9072EM0E Trial License |
|
| Technical Overview |
| 1xEV-DO | N9076EM0E Trial License |
|
| Technical Overview |
| TD-SCDMA | N9079EM0E Trial License |
|
| Technical Overview |
| Frequency mask trigger, basic detection | N90EMFT1B Trial License |
|
|
|
| Duplex IF RTSA | N90EMDUAB Trial License |
|
|
|
Real-time analysis up to maximum available BW, basic detection
| N9020RT1B Trial License |
| RTSA Mode Online (webhelp) |
|
| N9030RT1B Trial License |
| RTSA Mode Online (webhelp) |
|
| N9038RT1B Trial License |
| RTSA Mode Online (webhelp) |
|
| N9040RT1B Trial License |
| RTSA Mode Online (webhelp) |
|
| N9041RT1B Trial License |
| RTSA Mode Online (webhelp) |
|
| N9032RTAB Trial License |
| RTSA Mode Online (webhelp) |
|
| N9042RTEB Trial License |
| RTSA Mode Online (webhelp) |
|
| N9032RTAB Trial License |
| RTSA Mode Online (webhelp) |
|
| N9032RTEB Trial License |
| RTSA Mode Online (webhelp) |
|
| N9042RTAB Trial License |
| RTSA Mode Online (webhelp) |
|
| N9042RTEB Trial License |
| RTSA Mode Online (webhelp) |
|
| Basic EMC functionality | N90EMEMCB Trial License |
|
|
|
| Time domain scan | N90EMTDSB Trial License |
|
|
|
| Enhance display package | N90EMEDPB Trial License |
|
|
|
| Fast power up to 40 MHz | N90EMFP2B Trial License |
|
|
|
| External source control | N90EMESCB Trial License |
|
|
|
| VXA vector signal analysis |
|
|
| Technical Overview |
| Mobile WiMax |
|
|
| Technical Overview |
| Digital cable TV |
|
|
| Technical Overview |
| DVB-T/H/T2/T2-Lite |
|
|
| Technical Overview |
| ISDB-T/Tmm |
|
|
| Technical Overview |
| DTMB (CTTB) |
|
|
| Technical Overview |