Quick Install - Windows
Device Modeling MQA can be installed on a Windows machine after downloading the installation file from the Keysight EEsof EDA website, as illustrated.
Obtain Device Modeling MQA License File
MQA requires a license to run. You can either apply for an Evaluation or a Purchased license. Once the license request is approved, a license file (with .lic extension) is sent as an email attachment. Save this file on your computer at
C:\Program Files\Keysight\EEsof_License_Tools\bin\licenses
.
Supported Platforms
For details on Supported Platforms, refer to the Supported Platforms section.
System Requirements
Keysight recommends you to have more than minimum configuration to effectively work.
RAM | Minimum 4 GB RAM recommended. |
|---|---|
Hard Disk Space | Minimum 4 GB for a complete installation. |
CPU | Intel Pentium © 4 or higher, AMD XP 3000 or higher. |
| Compiler (only for user compiled code interface or open measurement interface) | C++ and C: Microsoft Visual Studio 2022. |
Display | High-resolution color only (Super VGA, 1024x768, 15-inch monitor minimum and at least 1280x1024 is required for Extraction packages). |
Download Device Modeling MQA Installer
Click http://www.keysight.com/find/eesof-mqa-latest-downloads to download MQA.
Install Device Modeling MQA
- To install
Device Modeling MQA, run the downloaded
MQA.exeinstaller. - Follow the guided tour to complete the installation.
- During installation, the
MQAHOMEenvironment variable is added to the User Variables on your machine. You may want to verify thatMQAHOMEenvironment variable is set to the correct MQA installation folder. Right-click on the My Computer icon on your Windows desktop, select Properties and then Advanced system settings. Click *Environment Variables and look under User Variables forMQAHOME. It should be set to the installation folder of Device Modeling MQA on your machine, for example, C:\Keysight\MQA_<Release_Version>.
Device Modeling MQA License Setup
License setup involves establishing a license server to serve the licenses and configuring the machine that runs Device Modeling MQA to checkout licenses from the license server. The machine on which license server is configured is known as license server machine, and machine which runs Device Modeling MQA and checks out licenses is known as the client machine.
Node-locked License
A node-locked license locks the software to a local machine. Both license server manager (lmgrd) and vendor daemon (agileesofd) run on the local machine for which the license is issued.
| You must have system administrator privileges to setup node-locked licenses (Only) on Windows 7 machines. |
To set up a node-locked license, follow the 2-step process:
Step 1: Start License Server Managers ( lmgrd and agileesofd )
Method 1
- Open the MS-DOS command prompt and change directory to the following path:
C:\Program Files\Keysight\EEsof_License_Tools\bin. - Run the following command by specifying the full path and location of the license file and the license log file, respectively:
lmgrd.exe -c <license file path> -l <license log file path>
where,- <license file path> specifies one or more full path-names to the license file(s).
- <license log file path> is the full path-name to the debug log file.
Example lmgrd.exe -c "C:\Program Files\Keysight\EEsof_License_Tools\licenses\license.lic" -l "C:\Program Files\Keysight\EEsof_License_Tools\my_server_log.txt"
Method 2
An alternative method is to:
- Create a file using Notepad and add the following command line:
lmgrd.exe -c "C:\Program Files\Keysight\EEsof_License_Tools\licenses\license.lic" -l "C:\Program Files\Keysight\EEsof_License_Tools\my_server_log.txt" - Save the file as
autostart.bat. - Double-click
autostart.batto start the license server.
Whenever the license server machine restarts, you need to run the lmgrd command manually to restart the license server.
Alternatively, you can configure the program to start automatically with the computer using the following steps:
- Select Start > All Programs > Startup , right-click the
Startupfolder and then click Open. - Copy the
autostart.batfile which generated in the Method 2 to the popup folder.
Be sure to allow the program to run automatically next time when you restart the computer. The configuration on the server is now complete.
Step 2: Set Product Environment Variable
For
Device Modeling MQA to run successfully, it must be able to find the license server and checkout a license. Set the MQA_LICENSE_FILE environment variable that MQA uses to find the license server and request a license.
Right-click on My Computer, select the Properties menu, and then click the Advanced tab or Advanced system settings. Click the Environment Variables button. Add the MQA_LICENSE_FILE variable and append the value using the format [email protected]. Here, host can be either the hostname or IP address of the license server computer, for example, @127.0.0.1, @localhost, or [email protected]).
Floating License
In a floating license, license server manager (lmgrd) and vendor daemon (agileesofd) run on the license server machine, while Device Modeling MQA runs on the client machine.
Setting up floating license on Linux is a 2-step process where both server-side setup and client-side setup are needed.
Step 1: Server-side setup
- Install Keysight EEsof Licensing Tools
Download Keysight EEsof Licensing Tools for Windows to setup your licenses to run Device Modeling MQA. To install, run the downloaded Keysight EEsof Licensing Tools Software and follow the on-screen instructions. By default, Keysight EEsof Licensing Tools is installed atC:\Program Files\Keysight\EEsof_License_Tools. - Start License Server Managers ( lmgrd and agileesofd )
Follow the step 1 as described in Node-locked License section.
Step 2: Client-side setup
Once the license is configured successfully, configure each client machine to point to the network license server or license server machine. You can perform this step manually by setting up product environment variables. For details, refer to step 2 of Node-locked License Setup section.
Launch Device Modeling MQA
To run Device Modeling MQA, select Start > Programs > MQA <release_number> > MQA <release_number>.
Windows If you encounter error: Exception in thread "Thread-3" java.lang.OutOfMemoryError: GC overhead limit exceeded. You can edit mqa.bat file under folder C:\Keysight\MQA_<release_number>, Line 21 and 28, search the red content: “-Xmx512M -DMQAHOME="%MQAHOME%"”, change “–Xmx512M” to “–Xmx1024M” or “-Xmx2048M”, so Device Modeling MQAcan get more RAM. Linux If you encounter error: Exception in thread "Thread-3" java.lang.OutOfMemoryError: GC overhead limit exceeded. You can edit “mqa” file under folder /home/userlogin/keysight/MQA_<release_number> Line 122 , 126 and 134, search the red content: “$JREHOME/bin/java –Xmx512M -DMQAHOME=$MQAHOME”, change “–Xmx512M” to “–Xmx1024M” or “-Xmx2048M”, so Device Modeling MQA can get more RAM. |






